Information and diagnostic data

Index 800E AI Internal data

Index (hex)

Name

Meaning

Data type

Flags

Default

800E:0

AI Internal data

Maximum subindex

UINT8

RO

0x01 (1dec)

800E:01

ADC raw value

ADC raw value

INT16

RO

0x0000 (0dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index distance of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0001 (1dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)

Index F010 Module list

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

Maximum subindex

UINT8

RW

0x01 (1dec)

F010:01

SubIndex 001

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)