EL300x | Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL3001 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
02 - 12 | 01 | EL3001-0000-0016 | 2009/05 |
02 |
| 2009/06 | |
03 |
| 2009/09 | |
04 | EL3001-0000-0017 | 2010/03 | |
05 | EL3001-0000-0018 | 2011/06 | |
EL3001-0000-0019 | 2012/08 | ||
06 |
| 2013/05 | |
07 | EL3001-0000-0020 | 2013/10 | |
08 |
| 2014/05 | |
EL3001-0000-0021 | 2016/08 | ||
13 - 15 *) | 20 | EL3001-0000-0022 | 2022/04 |
21 |
| 2022/08 | |
22 *) |
| 2023/01 | |
EL3002 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
02 - 14 | 01 | EL3002-0000-0016 | 2009/05 |
02 |
| 2009/06 | |
03 |
| 2009/09 | |
04 | EL3002-0000-0017 | 2010/03 | |
05 | EL3002-0000-0018 | 2011/06 | |
EL3002-0000-0019 | 2012/08 | ||
06 |
| 2013/05 | |
07 | EL3002-0000-0020 | 2013/10 | |
08 |
| 2014/05 | |
EL3002-0000-0021 | 2016/08 | ||
15 - 17 *) | 20 | EL3002-0000-0022 | 2022/04 |
21 |
| 2022/08 | |
22 *) |
| 2023/01 | |
EL3004 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
02 - 14 | 01 | EL3004-0000-0016 | 2009/05 |
02 |
| 2009/06 | |
03 |
| 2009/09 | |
04 | EL3004-0000-0017 | 010/03 | |
05 | EL3004-0000-0018 | 2011/06 | |
EL3004-0000-0019 | 2012/08 | ||
06 |
| 2013/05 | |
07 | EL3004-0000-0020 | 2013/10 | |
08 |
| 2014/05 | |
EL3004-0000-0021 | 2016/08 | ||
15 - 17 *) | 20 | EL3004-0000-0022 | 2022/04 |
21 |
| 2022/08 | |
22 *) |
| 2023/01 | |
EL3008 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
02 - 13 | 01 | EL3008-0000-0016 | 2009/05 |
02 |
| 2009/06 | |
03 |
| 2009/09 | |
04 | EL3008-0000-0017 | 2010/03 | |
05 | EL3008-0000-0018 | 2011/06 | |
EL3008-0000-0019 | 2012/08 | ||
06 |
| 2013/05 | |
07 | EL3008-0000-0020 | 2013/10 | |
08 |
| 2014/05 | |
EL3008-0000-0021 | 2016/08 | ||
14 - 16 *) | 20 | EL3008-0000-0022 | 2022/04 |
21 |
| 2022/08 | |
22 *) |
| 2023/01 | |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available. |