Documentation issue status

Version

Comment

5.9

  • Update chapter "Technical data"
  • Structure update

5.8

  • Update chapter "Installation"
  • Update chapter "Commissioning"
  • Structure update

5.7

  • Update chapter "Technical data"
  • Update chapter "Connection notes for 20 mA measurement"
  • Update chapter "LEDs and connection"
  • Structure update

5.6

  • Update chapter "LEDs and connection"
  • Structure update

5.5

  • Update chapter "Technical data"
  • Structure update
  • Update revision status

5.4

  • Update chapter "Technical data"
  • Update chapter "Commissioning"
  • Update object description and parameterization
  • Structure update
  • Update revision status

5.3

  • EL3072 and EL3074 added
  • Update chapter "Introduction"
  • Update chapter "Technical data"
  • Update chapter "Commissioning"
  • Update object description and parameterization
  • Structure update
  • Update revision status

5.2

  • Update chapter "LEDs and connection"
  • Structure update

5.1

  • Update chapter "Configuration of 0/4..20 mA differential inputs"
  • Connection diagrams updated
  • Update revision status
  • Structure update

5.0

  • Chapter "Commissioning": subchapter "Basics about signal isolators, barriers" inserted

4.9

  • Update chapter "Technical data"
  • Update chapter "Firmware compatibility"
  • Structure update

4.8

  • Update chapter "UL notes"
  • Update chapter "Firmware compatibility"
  • Structure update

4.7

  • Correction to chapter "EL306x - Technical data"
  • Structure update
  • Update revision status

4.6

  • Update Technical data
  • Update chapter "Connection technology" -> "connection"
  • Structure update
  • Update revision status

4.5

  • Update chapter "Commissioning"

4.4

  • Update chapter "Notes on analog specifications"
  • Update chapter "LEDs and connection"
  • Note on ESD protection added
  • Update revision status

4.3

  • Update chapter "Notes on the documentation"
  • Update Technical data
  • Update revision status

Version

Comment

4.2

  • Addition chapter "Limit, Swap Limit
  • Addition chapter "Configuration data", index 0x80n0:0E added
  • Chapter "TwinCAT 2.1x" -> "TwinCAT Development Environment" updated
  • "TwinCAT Quickstart" added

4.1

  • Update connection diagrams
  • Update chapter "Notes on analog specifications"
  • Corrections to chapter "Data stream and correction calculation"
  • Update revision status

4.0

  • First release in PDF format
  • Structure update
  • Corrections to chapter "Calculation of process data"

3.1

  • Update chapter "Technical data"
  • Addenda chapter "Installation instructions for enhanced mechanical load capacity"
  • Structure update
  • Update revision status

3.0

  • Update chapter "Technical data"
  • Update chapter "Analog specifications"
  • Update Firmware revision status

2.9

  • Update chapter "Technical data"
  • Update chapter "Analog specifications"
  • Update Firmware revision status

2.8

  • Update chapter "Technical data"
  • Update Firmware revision status

2.7

  • Update chapter "Technical data"
  • Update chapter "Process data"
  • Update Firmware revision status

2.6

  • Structure update
  • Update chapter "LEDs and connection"
  • Update Firmware revision status

2.5

  • Update chapter "Configuration of 0/4..20 mA differential inputs"

2.4

  • Structure update, Technical notes

2.3

  • Update connection diagrams

2.2

  • Addenda chapter "Configuration of 0/4..20 mA differential inputs"

2.1

  • Update chapter "Introduction"
  • Update chapter "LEDs and connection"
  • EL301x, EL302x added

2.0

  • Update connection diagrams
  • Structure update

1.9

  • Update connection diagrams

1.8

  • Expanded note on filter settings added

1.7

  • Note on filter settings added

1.6

  • Complements and corrections

1.5

  • LED amended

1.4

  • Process image, trademark notes amended, firmware chapter amended

1.3

  • Technical notes added

1.2

  • Technical notes added

1.1

  • Technical data added

1.0

  • First release

0.1

  • Provisional documentation for EL30xx