Product overview Analog Input Terminals
This documentation describes the following EtherCAT Terminals:
EL3001, EL3002, EL3004, EL3008
1, 2, 4 and 8 channel, -10 V to +10 V; 12 bits, single-ended
EL3011, EL3012, EL3014
1, 2 and 4 channel, 0 to 20 mA; 12 bits, differential inputs
EL3021, EL3022, EL3024
1, 2 and 4 channel, 4 to 20 mA; 12 bits, differential inputs
EL3041, EL3042, EL3044, EL3048
1, 2, 4 and 8 channel, 0 to 20 mA; 12 bits, single-ended
EL3051, EL3052, EL3058
1, 2 and 8 channel, 4 to 20 mA; 12 bits, single-ended
EL3054
4 channel, 4 to 20 mA; 12 bits, single-ended, supply for current-loop-fed sensors
EL3061, EL3062, EL3064, EL3068
1, 2, 4 and 8 channel, 0 to 10 V; 12 bits, single-ended
EL3062-0030
2 channel, 0 to 30 V; 12 bits, single-ended
EL3072
2 channel, multi-function, ±10 V, ±20 mA, 16 bits, single‑ended, 2 kSps
EL3074
4 channel, multi-function, ±10 V, ±20 mA, 16 bits, single‑ended, 2 kSps
EL3078
8 channel, multi-function, ±10 V, ±20 mA, 16 bits, single‑ended, 2 kSps