Information and diagnostic data
Index 80nE AI Internal data (for 0 ≤ n ≤ 1)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
80nE:0 |
AI Internal data |
Maximum subindex |
UINT8 |
RO |
0x01 (1dec) |
|
80nE:01 |
ADC raw value |
ADC raw value |
INT16 |
RO |
0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0002 (2dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F010:0 |
Module list |
Maximum subindex |
UINT8 |
RW |
0x02 (2dec) |
|
F010:01 |
SubIndex 001 |
Analog input profile (300) |
UINT32 |
RW |
0x0000012C (300dec) |
|
F010:02 |
SubIndex 002 |
Analog input profile (300) |
UINT32 |
RW |
0x0000012C (300dec) |