Information and diagnostic data

Index 80nE AI Internal data (for 0 ≤ n ≤ 7)

Index (hex)

Name

Meaning

Data type

Flags

Default

80nE:0

AI Internal data

Maximum subindex

UINT8

RO

0x01 (1dec)

80nE:01

ADC raw value

ADC raw value

INT16

RO

0x0000 (0dec)

Index F000 Modular device profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular device profile

General information for the modular device profile

UINT8

RO

0x02 (2dec)

F000:01

Module index distance

Index distance of the objects of the individual channels

UINT16

RO

0x0010 (16dec)

F000:02

Maximum number of modules

Number of channels

UINT16

RO

0x0008 (8dec)

Index F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

reserved

UINT32

RW

0x00000000 (0dec)

Index F010 Module list

Index (hex)

Name

Meaning

Data type

Flags

Default

F010:0

Module list

Maximum subindex

UINT8

RW

0x08 (8dec)

F010:01

SubIndex 001

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

F010:02

SubIndex 002

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

F010:03

SubIndex 003

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

F010:04

SubIndex 004

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

F010:05

SubIndex 005

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

F010:06

SubIndex 006

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

F010:07

SubIndex 007

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)

F010:08

SubIndex 008

Analog input profile (300)

UINT32

RW

0x0000012C (300dec)