Input data

Index 60n0 AI Inputs (for 0 ≤ n ≤ 1)

Index (hex)

Name

Meaning

Data type

Flags

Default

60n0:0

AI Inputs

Maximum subindex

UINT8

RO

0x11 (17dec)

60n0:01

Underrange

Value below measuring range.

BOOLEAN

RO

0x00 (0dec)

60n0:02

Overrange

Measuring range exceeded.

BOOLEAN

RO

0x00 (0dec)

60n0:03

Limit 1

Limit value monitoring Limit 1

0: not active
1: value is smaller than limit value 1
2: value is greater than limit value 1
3: value is equal to limit value 1

BIT2

RO

0x00 (0dec)

60n0:05

Limit 2

Limit value monitoring Limit 2

0: not active
1: value is smaller than limit value 2
2: value is greater than limit value 2
3: value is equal to limit value 2

BIT2

RO

0x00 (0dec)

60n0:07

Error

The error bit is set if the data is invalid (“Overrange”, “Underrange”)

BOOLEAN

RO

0x00 (0dec)

60n0:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

60n0:10

TxPDO Toggle

The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.

BOOLEAN

RO

0x00 (0dec)

60n0:11

Value

Analog input date

INT16

RO

0x0000 (0dec)