EL3058 - Connection, display and diagnostics
EL3058 - Connection
Terminal point | Description | Internally connected | Max. current carrying capacity *) | |
|---|---|---|---|---|
Name | No. | |||
Input 1 | 1 | Input 1 | - | 40 mA |
Input 3 | 2 | Input 3 | - | 40 mA |
Input 5 | 3 | Input 5 | - | 40 mA |
Input 7 | 4 | Input 7 | - | 40 mA |
Input 2 | 5 | Input 2 | - | 40 mA |
Input 4 | 6 | Input 4 | - | 40 mA |
Input 6 | 7 | Input 6 | - | 40 mA |
Input 8 | 8 | Input 8 | - | 40 mA |
*) Constant and peak value | ||||
![]() | Overcurrent protection of the 20 mA inputs The current inputs are protected against damage by overcurrent by an internal current limitation, currents > 30 mA may occur.
|
EL3058 - LEDs
LED | Color | Meaning |
|---|---|---|
ERROR **) | red | Fault indication for broken wire and if the measuring range for the respective channel is exceeded |
**) The error display shows the signal processing state for each channel | ||
