EL3072 - Technical data
Technical data | EL3072 | |
|---|---|---|
Analog inputs | 2 | |
Signal voltage | -10/0 … +10 V | |
Signal current | -20/0/+4 … +20 mA | |
Measuring range, nominal | Voltage measuring range | -10/0 … +10 V |
Current measuring range | -20/0/+4 … +20 mA | |
Measuring range, technical | Voltage measuring range | -10.73 … +10.73 V |
Current measuring range | -21.47 … +21.47 mA | |
Measuring error (total measuring range) | < ±0.3 % (related to the nominal full scale value) | |
Distributed clocks | no | |
Support NoCoEStorage | yes | |
Resolution | 16 bits (including sign) | |
Sampling time | 1 ms | |
Sampling type | Multiplex, approx. 60 µs delay between channels | |
Ground reference | single-ended | |
Internal resistance | Voltage measurement: > 200 kΩ | Current measurement: typ. 85 Ω | |
Input filter cut-off frequency | 1 kHz | |
Minimum EtherCAT cycle time | 500 µs | |
Overcurrent protection, nominal | typ. 50 mA | |
Width in the process image | Inputs: 16 bytes | |
Configuration | no address or configuration settings required | |
Special features | U/I parameterizable, Extended Range 107 % pre-set, standard and compact process image, FIR/IIR filter can be activated | |
Power supply for the electronics | via the E-bus | |
Current consumption via E-bus | typ. 85 mA | |
Electrical isolation | Channel/E-bus: functional separation 707 VDC type test | |
Recommended operating voltage range | Voltage measuring range | 30 V |
Current measuring range | 30 V | |
Destruction limit | Voltage measuring range | 50 V |
Current measuring range | 50 V | |
Weight | approx. 65 g | |
Permissible ambient temperature range during operation | -25 … +60 °C | |
Permissible ambient temperature range during storage | -40 … +85 °C | |
Permissible relative air humidity | 95 %, no condensation | |
Design | HD (High Density) housing with signal LED | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | |
Approvals/markings*) | CE, EAC, UKCA, cULus | |
*) Real applicable approvals/markings see type plate on the side (product marking).