EL3052 - Technical data
Technical data | EL3052 |
|---|---|
analog inputs | 2 |
Signal current | 4 mA ... 20 mA |
Internal resistance | typ. 85 Ω |
Resolution | 12 bits (16 bits presentation) |
Sampling type | multiplex |
Ground reference | single ended |
Conversion time | typ. 0.625 ms |
Input filter cut-off frequency | 1 kHz |
Measuring error | < ±0.5% below 0°C |
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 130 mA |
Distributed clocks support | no |
Support NoCoeStorage | yes |
Electrical isolation | 500 V (E-bus/field voltage) |
Dielectric strength | max. 30 V |
Bit width in process image (default setting) | 2 bytes status, 2 bytes value per channel |
Configuration | no address or configuration settings required |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail, conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Approvals / markings*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |