EL3008 - Connection, display and diagnostics
EL3008 - Connection
Terminal point | Description | Internally connected | Max. current carrying capacity *) | |
|---|---|---|---|---|
Name | No. | |||
Input 1 | 1 | Input 1 | - | not applicable (voltage input) |
Input 3 | 2 | Input 3 | - | not applicable (voltage input) |
Input 5 | 3 | Input 5 | - | not applicable (voltage input) |
Input 7 | 4 | Input 7 | - | not applicable (voltage input) |
Input 2 | 5 | Input 2 | - | not applicable (voltage input) |
Input 4 | 6 | Input 4 | - | not applicable (voltage input) |
Input 6 | 7 | Input 6 | - | not applicable (voltage input) |
Input 8 | 8 | Input 8 | - | not applicable (voltage input) |
*) Constant and peak value | ||||
RUN - LEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN *) | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
*) If several RUN LEDs are present, all of them have the same function. | |||