Mounting and demounting - Foreign body protection

WARNING

Risk of injury due to electric shock/arcing/burning

The device has been developed for an IP20 working environment. It is protected against penetration by fingers and solid foreign bodies of 12.5 mm or larger in size.

  • Before working on or near the device, take the necessary precautions (e.g., cover the ventilation slots) to prevent small foreign bodies from falling into the device through the ventilation openings. They can then cause the device to malfunction and possibly also lead to injuries.
  • Remove precautionary measures such as covers from the device before commissioning to prevent overheating due to inadequate air circulation.