Device diagnostic functions
The following EL3008-000x device information can be read from the CoE:
Index | Name | Meaning |
|---|---|---|
0xF900:11 | Operating Time | operating time of the device in [min], cannot be deleted |
0xF900:12 | Device Temperature | current internal terminal temperature in [°C]. |
0xF900:13 | Min. Device Temperature | minimum value ever observed by the terminal in [°C], cannot be deleted |
0xF900:14 | Max. Device Temperature | maximum value ever observed by the terminal in [°C], cannot be deleted |
The status of the terminal LEDs can be read electronically as follows:
Index | LED name |
|---|---|
0xF915:01 | RUN |
0xF915:02 | OK/Error |
Fig.135: Subindices Index F915, exemplary valuesFlashing/lighting code in the 1st byte:
- x00, Off
- x01, 1 Hz to
- x14, 20 Hz
- x80, EtherCAT PreOp
- x81, EtherCAT SafeOp
- x82, EtherCAT Boot
- xFF, On
Fig.136: LegendExamples:
- 0x 00 00 00 00: LED not present
- 0x FF 00 00 00 : LED is on, RGB = 0, i.e. not illuminated, meaning: LED is present
Fig.137: Examples LED status