Pin assignment and LEDs
Fig.27: EL2878-0005EL2878-0005 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
Signal LED | green | off | Output 1 - 8, No output signal |
on | Output 1 - 8, Output signal 24 VDC | ||
Power LED | green | off | No supply voltage |
on | 24 V supply voltage present | ||
EL2878-0005 - Pin assignment
Terminal point | Description | |
|---|---|---|
Name | No. | |
+24 V | 1 | +24 VDC |
0 V | 2 | 0 V |