Standard objects
Standard objects (1000-1FFF)
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00C91389 (13177737dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL2869 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
|
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0B | Bootloader version | Bootloader version | STRING | RO | 00 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0B353052 (188035154dez) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific identification code | Manufacturer specific identification code | STRING | RO | 00 |
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 16n0 DOS RxPDO-Map Outputs (Ch.01 -16)
(n=0 for Ch.01…n=F for Ch.16)
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
16n0:0 | DOS RxPDO-Map Oputputs | PDO Mapping RxPDO 1 | UINT8 | RO | 0x01 (1dec) |
16n0:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x70n0 (DOS Outputs), entry 0x01 (Output)) | UINT32 | RO | 0x70n0:01, 1 |
Index 1An0 DOS TxPDO-Map Inputs (Ch.01 – 16)
(n=0 for Ch.1…n=F for Ch.16)
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
1An0:0 | DOS TxPDO-Map Diag Inputs | PDO Mapping TxPDO 1 | UINT8 | RO | 0x01 (1dec) |
1An0:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x60n0 (DOS Diagnosis), entry 0x02 (Overload)) | UINT32 | RO | 0x60n0:02, 1 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x01 (1dec) |
1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1610 (5648dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1620 (5664dec) |
1C12:04 | Subindex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1630 (5680dec) |
1C12:05 | Subindex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1640 (5696dec) |
1C12:06 | Subindex 006 | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1650 (5712dec) |
1C12:07 | Subindex 007 | 7. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1660 (5728dec) |
1C12:08 | Subindex 008 | 8. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16700 (5744dec) |
1C12:09 | Subindex 009 | 9. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16800 (5760dec) |
1C12:0A | Subindex 010 | 10. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16900 (5776dec) |
1C12:0B | Subindex 011 | 11. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16A00 (5792dec) |
1C12:0C | Subindex 012 | 12. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16B00 (5808dec) |
1C12:0D | Subindex 013 | 13. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16C00 (5824dec) |
1C12:0E | Subindex 014 | 14. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16D00 (5840dec) |
1C12:0F | Subindex 015 | 15. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16E00 (5856dec) |
1C12:10 | Subindex 016 | 16. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16F00 (5872dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x16 (16dec) |
1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A20 (6688dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A30 (6704dec) |
1C13:05 | Subindex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A40 (6720dec) |
1C13:06 | Subindex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A50 (6736dec) |
1C13:07 | Subindex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A60 (6752dec) |
1C13:08 | Subindex 008 | 8. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A70 (6784dec) |
1C13:09 | Subindex 009 | 9. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A80 (6800dec) |
1C13:0A | Subindex 010 | 10. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A90 (6816dec) |
1C13:0B | Subindex 011 | 11. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AA0 (6832dec) |
1C13:0C | Subindex 012 | 12. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AB0 (6864dec) |
1C13:0D | Subindex 013 | 13. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AC0 (6880dec) |
1C13:0E | Subindex 014 | 14. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AD0 (6896dec) |
1C13:0F | Subindex 015 | 15. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AE0 (6912dec) |
1C13:10 | Subindex 016 | 16. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AF0 (6928dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0002 (2dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum Delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0002 (2dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum Delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dez) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dez) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0010 (16dez) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
F008:0 | Code word | NoCoeStorage function: The input code of the code word 0x12345678 activates the NoCoeStorage function: | UINT32 | RW | 0x00000000 (0dec) |