Technical data
Technical data | EL2869 |
---|---|
Connection technology | 1-wire |
Digital outputs | 16 |
Nominal voltage | 24 VDC (-15% / +20%) |
Load type | ohmic, inductive, lamp load |
Distributed clocks | - |
Output current max. | 0.5 A (short-circuit proof) per channel |
Output stage | Push (HighSide switch) |
Short circuit current | < 1.5 A typ. |
Reverse polarity protection | yes |
Switch-off energy (ind.) max. | < 150 mJ/channel |
Switching times | TON: 60 µs typ., TOFF: 300 µs typ. |
Current consumption E-bus | 60 mA typ. |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption power contacts | 50 mA typ. + load |
Bit width in process image | 16 bit output, 16 bit diagnostics |
NoCoeStorage functionality | yes |
Configuration | via TwinCAT System Manager |
Special features | Diagnosis via process data and LED: Overload (channel by channel) |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width in alignment: 12 mm) |
on 35 mm mounting rail according to EN 60715 | |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance / emission | according to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Mounting position | variable |
Marking / Approval*) | CE, UKCA, |
*) Real applicable approvals/markings see type plate on the side (product marking).