Pin assignment and LEDs

EL2838 – LED
LED | Color | Meaning | |
|---|---|---|---|
OUTPUTS 1–8 | green | off | No output signal |
on | 24 V output signal | ||
red | on | ERROR: Overload | |
EL2838 – connection assignment
Terminal point | Description | |
|---|---|---|
Designation | No. | |
Output 1 | 1 | Output 1 |
Output 2 | 2 | Output 2 |
Output 3 | 3 | Output 3 |
Output 4 | 4 | Output 4 |
Output 5 | 5 | Output 5 |
Output 6 | 6 | Output 6 |
Output 7 | 7 | Output 7 |
Output 8 | 8 | Output 8 |
0 V | 9 | 0 V (internally connected to 0 V power contact) |
0 V | 10 | 0 V (internally connected to 0 V power contact) |
0 V | 11 | 0 V (internally connected to 0 V power contact) |
0 V | 12 | 0 V (internally connected to 0 V power contact) |
0 V | 13 | 0 V (internally connected to 0 V power contact) |
0 V | 14 | 0 V (internally connected to 0 V power contact) |
0 V | 15 | 0 V (internally connected to 0 V power contact) |
0 V | 16 | 0 V (internally connected to 0 V power contact) |