EL2798 - LEDs and connection
LEDs
LED | Color | Meaning | |
---|---|---|---|
Signal LED | green | off | Switch open |
on | Switch closed |
Pin assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1, make contact 1 |
Output 2 | 2 | Output 2, make contact 2 |
Output 3 | 3 | Output 3, make contact 3 |
Output 4 | 4 | Output 4, make contact 4 |
Output 5 | 5 | Output 5, make contact 5 |
Output 6 | 6 | Output 6, make contact 6 |
Output 7 | 7 | Output 7, make contact 7 |
Output 8 | 8 | Output 8, make contact 8 |
Output 1' | 9 | Output 1', make contact 1 |
Output 2' | 10 | Output 2', make contact 2 |
Output 3' | 11 | Output 3', make contact 3 |
Output 4' | 12 | Output 4', make contact 4 |
Output 5' | 13 | Output 5', make contact 5 |
Output 6' | 14 | Output 6', make contact 6 |
Output 7' | 15 | Output 7', make contact 7 |
Output 8' | 16 | Output 8', make contact 8 |