EL2794 - LEDs and connection
LEDs
LED | Color | Meaning | |
---|---|---|---|
Signal LED | green | off | Switch open |
on | Switch closed |
Pin assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1, make contact 1 |
Output 1’ | 2 | Output 1’, make contact 1 |
Output 3’ | 3 | Output 3’, make contact 3 |
Output 3 | 4 | Output 3, make contact 3 |
Output 2 | 5 | Output 2, make contact 2 |
Output 2’ | 6 | Output 2’, make contact 2 |
Output 4’ | 7 | Output 4’, make contact 4 |
Output 4 | 8 | Output 4, make contact 4 |