EL2788 - LEDs and connection

LEDs
LED | Color | Meaning | |
---|---|---|---|
Signal LED | green | off | Switch open |
on | Switch closed |
Pin assignment
Terminal point | Description | |
---|---|---|
Name | No. | |
Output 1 | 1 | Output 1 |
Output 2 | 2 | Output 2 |
Output 3 | 3 | Output 3 |
Output 4 | 4 | Output 4 |
Output 5 | 5 | Output 5 |
Output 6 | 6 | Output 6 |
Output 7 | 7 | Output 7 |
Output 8 | 8 | Output 8 |
0 V | 9 | Ground for output 1 (internally connected to terminal point 10, 11, 12, 13, 14,15,16 and negative power contact) |
0 V | 10 | Ground for output 2 (internally connected to terminal point 9, 11, 12, 13, 14,15, 16 and negative power contact) |
0 V | 11 | Ground for output 3 (internally connected to terminal point 9, 10, 12, 13, 14,15,16 and negative power contact) |
0 V | 12 | Ground for output 4 (internally connected to terminal point 9, 10, 11, 13, 14,15,16 and negative power contact) |
0 V | 13 | Ground for output 5 (internally connected to terminal point 9, 10, 11, 12, 14,15,16 and negative power contact) |
0 V | 14 | Ground for output 6 (internally connected to terminal point 9, 10, 11, 12, 13, 15,16 and negative power contact) |
0 V | 15 | Ground for output 7 (internally connected to terminal point 9, 10, 11, 12, 13, 14,16 and negative power contact) |
0 V | 16 | Ground for output 8 (internally connected to terminal point 9, 10, 11, 12, 13, 14,15 and negative power contact) |