EL2794 - Technical data
Technical data | EL2794 |
|---|---|
Connection technology | 2 wire |
Digital outputs | 4 x make contacts (MOSFET) |
Nominal voltage | 0..30 V AC/DC (only ohmic load: 0..48 V DC) |
Distributed Clocks | - |
Max. output current | 2 A per channel |
Short circuit current | not short-circuit-proof, see peak current |
Reverse voltage protection | - |
Switching times | TON: typ. 1.8 ms, TOFF: typ. 30 ms |
Breakdown voltage | 80 V |
Peak current | 5 A (100 ms), < 50 A (10 ms) |
Isolation voltage (channel/channel) | < 200 V |
Power supply for the electronics | via Ebus |
Current consumption from the E-bus | typ. 140 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Switching on speed | typ. 1.8 ms, max. 5 ms |
Switching off speed | typ. 30 ms, max. 50 ms |
On-resistance | typ. 0.03 Ω |
Configuration | no address or configuration settings required |
Special features | substitute for relay contacts, potential-free |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25°C ... + 60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approval | |
Ex-Marking | II 3 G Ex nA IIC T4 Gc Ex nA IIC T4 Gc Ex tc IIIC T135 °C Dc |