EL2798 - Introduction, technology, connection

EtherCAT terminal, 8-channel solid state output, 30 V AC, 48 V DC, 2 A, potential free
The digital EL2798 EtherCAT Terminal provides eight switches that can be used like a relay contact for AC/DC voltages. The electronic switch is realised through high-performance MOSFET transistors with low switch-on resistance. The switch itself is not short-circuit proof, but due to its high pulse current capability it can cope with current until an external fuse triggers a switch-off. Wear resistance increases the availability of the application. Resistive and light inductive loads can be switched up to a rated voltage of 30 V AC/DC, completely resistive loads also up to a rated voltage of 48 V DC. High peak voltages and electromagnetic interference pulses are prevented. The EL2798 is equipped with potential-free contacts; the power contacts are passed through.