EL2624, EL2634 - LEDs and connection
| |
Risk of injury! Bring the bus system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals! |
Notice | |
Possible damage of devices! When designing a Bus Terminal block with different potentials on the power contacts (e.g. 230 VAC and 24 VDC), please note that it is mandatory to use potential separation terminals*! |
*e.g.: EL9080
| |
Risk of injury and/or damage to the devices possible! It is not permitted to assign different switching voltages (e.g. 230 VAC and 24 VDC) to the channels (switching contacts of the relays) because safety-relevant clearances and creepage distances cannot be maintained in this way! |
Fig.9: EL2624, EL2634EL2624, EL2634 - LEDs | |||
|---|---|---|---|
LED | Color | Meaning | |
Signal 1 - 4 | green | off | Terminal points 1-2 (Channel 1), 5-6 (Channel 2), |
on | Terminal points 1-2 (Channel 1), 5-6 (Channel 2), | ||
EL2624, EL2634 - Connection | ||
|---|---|---|
Terminal | Meaning | |
Description | No. | |
1 3 | 1 | Relay 1, NO contact |
1 4 | 2 | |
3 3 | 3 | Relay 3, NO contact |
3 4 | 4 | |
2 3 | 5 | Relay 2, NO contact |
2 4 | 6 | |
4 3 | 7 | Relay 4, NO contact |
4 4 | 8 | |
