EL2612 - LEDs and connection
| |
Risk of injury! Bring the bus system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals! |
Notice | |
Possible damage of devices! When designing a Bus Terminal block with different potentials on the power contacts (e.g. 230 VAC and 24 VDC), please note that it is mandatory to use potential separation terminals*! |
*e.g.: EL9080
| |
Risk of injury and/or damage to the devices possible! It is not permitted to assign different switching voltages (e.g. 230 VAC and 24 VDC) to the channels (switching contacts of the relays) because safety-relevant clearances and creepage distances cannot be maintained in this way! |

EL2612 - LEDs | |||
---|---|---|---|
LED | Color | State | Meaning |
Relay 1, | green | off | Change-over contacts 2-3 (Channel 1) and 6-7 (Channel 2) respectively closed |
on | Change-over contacts 2-1 (Channel 1) and 6-5 (Channel 2) respectively closed |
EL2612 - Connection | ||
---|---|---|
Terminal | Meaning | |
Description | No. | |
1 4 | 1 | Relay 1, NO contact |
1 1 | 2 | Relay 1, Common contact |
1 2 | 3 | Relay 1, NC contact |
4 | PE (internally connected with terminal point 8) | |
2 4 | 5 | Relay 2, NO contact |
2 1 | 6 | Relay 2, Common contact |
2 2 | 7 | Relay 2, NC contact |
8 | PE (internally connected with terminal point 4) |