EL2602, EL2602-0010 - LEDs and connection
| |
Risk of injury! Bring the bus system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals! |
Notice | |
Possible damage of devices! When designing a Bus Terminal block with different potentials on the power contacts (e.g. 230 VAC and 24 VDC), please note that it is mandatory to use potential separation terminals*! |
*e.g.: EL9080
Fig.4: EL2602, EL2602-0010EL2602, EL2602-0010 - LEDs | |||
|---|---|---|---|
LED | Color | State | Meaning |
Relay 1, | green | off | No voltage on output 1 and output 2 respectively |
on | Output voltage (≤ 230 VAC or ≤ 30 VDC) on output 1 and output 2 respectively | ||
Sync Status (EL2602-0010 only) | green | off | Terminal not synchronized (relay switches without delay e.g. by DC supply) |
on | Terminal is synchronized on mains frequency | ||
EL2602, EL2602-0010 - Connection | ||
|---|---|---|
Terminal | Meaning | |
Description | No. | |
Relay 1 | 1 | Output 1 |
.. 230 VAC /..30 VDC | 2 | ≤ 230 VAC resp. ≤ 30 VDC (internally connected with terminal point 6 und L power contact) |
N / 0 V | 3 | Neutral line / 0 V |
⏚ | 4 | Ground (internally connected with terminal point 8 and ⏚ power contact) |
Relay 2 | 5 | Output 2 |
.. 230 VAC /..30 VDC | 6 | ≤ 230 VAC resp. ≤ 30 VDC (internally connected with terminal point 2 and L power contact) |
N / 0 V | 7 | Neutral line / 0 V (internally connected with terminal point 3 and N power contact) |
⏚ | 8 | Ground (internally connected with terminal point 4 and ⏚ power contact) |
