EL2652 - Technical data
Technical data | EL2652 |
---|---|
Number of outputs | 2 x change-over |
Switching voltage max. | 250 VAC, 300 VDC |
Switching current max. | 1 AAC/1 ADC at 40 VDC; 0.15 A at 300 VDC (UL: max. 230 VAC, 1 A) |
Minimum permitted load | 100 mA (12 VDC) |
Switching frequency max. | 6/min. (at rated load) |
Operating cycles mech. (min.) | 5 x 106 (180 switching cycles/minute) |
Operating cycles electr. (min.) | 1 x 106 (1 A/250 VAC ohmic load) |
Power supply | via E-Bus |
Current consumption E-bus | 180 mA |
Electrical isolation | 1.5 kV (E-bus/field potential); |
Current consumption power contacts | no power contacts |
Bit width in process image | 2 output bits |
Configuration | no address or configuration settings |
Weight | approx. 55 g |
Permissible ambient temperature range during operation | -25°C ... + 55°C |
Permissible ambient temperature range during storage | -40°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC resistance burst / ESD | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking/Approval*) | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).