Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Firmware and hardware must be compatible; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- The newest possible firmware for the respective hardware should be implemented
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Observe the notes on the firmware update in the EtherCAT System Manual in chapter “Firmware Update”. |
EL2596 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
01 - 03* | 02 | EL2596-0000-0017 | 2020/01 |
03 | EL2596-0000-0017 | 2020/03 | |
04* | EL2596-0000-0018 | 2020/07 | |
EL2596-0000-0019 | 2023/03 | ||
EL2596-0010 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
01 - 02* | 01* | EL2596-0010-0016 | 2021/02 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff website whether more up-to-date documentation is available. |
When updating the firmware of the EL2596, the settings and the user's calibration values are reset to the default values. The values of the vendor calibration are retained in case of a firmware update.