Firmware compatibility

Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.

Note

Notice

Risk of damage to the device!

Pay attention to the instructions for firmware updates on the separate page.
If a device is placed in BOOTSTRAP mode for a firmware update, it does not check when downloading whether the new firmware is suitable.
This can result in damage to the device!
Therefore, always make sure that the firmware is suitable for the hardware version!

EL2595

Hardware (HW)

Firmware (FW)

Revision no.

Date of release

00

01 (only prototypes)

EL2595-0000-0017

2013/07

02

EL2595-0000-0018

2013/07

03

 

2013/11

01 - 03*

04

EL2595-0000-0019

2014/11

05

 

2015/11

06

 

2020/03

07

 

2020/03

08*

 

2020/03

*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.

Note regarding EL2595

Notice

Secondary voltage necessary for firmware updates

In order to change the firmware of the EL2595, the permissible operating voltages must be applied both to the fieldbus side (E-bus) and to the load side (power contacts), otherwise the terminal remains in INIT_ERROR or cannot be switched to Bootstrap mode.