Diagnostics - specific diag messages - EL2595

Interpretation

Structure of the Text ID

The structure of the MessageID is not subject to any standardization and can be supplier-specifically defined. In the case of Beckhoff EtherCAT devices (EL, EP) it usually reads according to xyzz:

x

y

zz

0: Systeminfo

1: Info
4: Warning
8: Error

1: General
2: Communication
3: Encoder
4: Drive
5: Inputs
6: IO

Error number

Example: Message 0x4413 --> Drive Warning Number 0x13

Specific text IDs - EL2595

Text ID

Type

Location

Text (English only)

Cause

0x0002

Information

System

 Communication established

Communication established

0x0003

Information

System

 Initialization: 0x%X, 0x%X, 0x%X

Initialization: 0x%X, 0x%X, 0x%X

0x1157

Information

General

Data manually saved (Idx: 0x%X, SubIdx: 0x%X)

Data manually saved (Idx: 0x%X, SubIdx: 0x%X)

0x1158

Information

General

Data automatically saved (Idx: 0x%X, SubIdx: 0x%X)

Data automatically saved (Idx: 0x%X, SubIdx: 0x%X)

0x1159

Information

General

Data deleted (Idx: 0x%X, SubId: 0x%X)

Data deleted (Idx: 0x%X, SubIdx: 0x%X)

0x1201

Information

Communication

Communication re-established

Communication to the field side restored
This message appears, for example, if the voltage was removed from the power contacts and re-applied during operation

0x4600

Warning

IO

Wrong supply voltage range

Supply voltage not in the correct range

0x4610

Warning

IO

Wrong output voltage range

Output voltage not in the correct range

0x8002

Error

System

Communication aborted

Communication aborted

0x8100

Error

General

Error bit set in status word 0x%X, %X

Error bit set in status word 0x%X, %X

0x8200

Error

Communication

Write access error: %d, %d

Error while writing: %d, %d

0x8201

Error

Communication

No communication to field-side (Auxiliary voltage missing)

- There is no voltage applied to the power contacts
- A firmware update has failed

0x8601

Error

IO

Supply voltage too low

Supply voltage too low

0x8602

Error

IO

Supply voltage too high

Supply voltage too high

0x8612

Error

IO

Output voltage too high

Output voltage too high

0x8613

Error

IO

Over current of output voltage

Overcurrent of output voltage