Manual PDO Assignment
To configure the process data,
- 1. select the desired Sync Manager (SM 2 and SM 3 can be edited) in the upper left-hand "Sync Manager" box.
- 2. The process data assigned to this Sync Manager can then be switched on or off in the “PDO Assignment” box underneath.
- 3. Restarting the EtherCAT system, or reloading the configuration in Config mode (F4), causes the EtherCAT communication to restart, and the process data is transferred from the terminal.
SM2, PDO Assignment 0x1C12 | ||||
|---|---|---|---|---|
Index | Index of excluded PDOs | Size (byte.bit) | Name | PDO content |
0x16n0 | - | 12.0 | Control Channel n | 0x70n00:01 – Control_Execute 0x70n00:09 – Control_Command |
0x16n1 | - | 34.0 | Extended Channel n | 0x70n1:01 – Extended Control_Execute 0x70n1:09 – Extended Control_Index |
SM3, PDO Assignment 0x1C13 | ||||
|---|---|---|---|---|
Index | Index of excluded PDOs | Size (byte.bit) | Name | PDO content |
0x1An0 | - | 2.0 | Status Channel n | 0x60n00:01 – Status_Busy 0x60n0:0B – Status_Warning 0x60n0:0F – Status_Input Cycle Counter |