Procedure
The following procedure is required to specify the data and change the connected pixels:
- 1. Specification of the "Command" with the required variables ("Index", "Length", "Color", "Parameter")
- 2. Writing the data into the pixel buffer via toggling the "Execute" bit
- 3. if necessary, repeat steps 1 and 2 until all pixel data are completely prepared
- 4. Update the data from the pixel buffer into the frame buffer by setting the "Update" bit to 1
- 5. toggle the "Execute" bit to execute the update
- 6. Transfer data:
- If the object 0x8pp0:02 "Enable Cyclic Frame Output" is enabled in the CoE, the data from the frame buffer is automatically transferred to the connected LEDs.
- Alternatively, sending can be triggered manually by setting the "Send" bit to 1
- 7. Toggle the "Execute" bit to execute the transmission
- The changes on the connected LEDs are visible
The transmission to the buffers and to the connected LEDs can also be done in one cycle. For this, "Update" and "Send" bit must be set to 1 at the same time and executed together with a toggling of the "Execute" bit.
Notice | |
Loss of data possible Note the status of the Busy and Transmit bits before transmitting new data.
|