Profile-specific objects
Index 60p0 Status Ch. p
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0x60p0:00 | State | Max. Subindex | UINT8 | RO | 0x0F (15dec) |
0x60p0:01 | Busy | The channel executes a command. Further commands are ignored when triggered. | BOOLEAN | RO | 0x00 (0dec) |
0x60p0:02 | Transmit | Indicates a frame transmission in progress. | BOOLEAN | RO | 0x00 (0dec) |
0x60p0:03 | Send Acknowledge | Toggles when the send command flag is confirmed and data is transmitted to the LEDs. Does not switch if the command was invalid or the device was in an invalid state (e.g. updating the frame buffer while transmitting a frame). | BOOLEAN | RO | 0x00 (0dec) |
0x60p0:04 | Update Acknowledge | Toggles when the update command flag is confirmed and data is copied to the frame buffer. Does not switch if the command was invalid or the device was in an invalid state (e.g. updating the frame buffer while transmitting a frame). | BOOLEAN | RO | 0x00 (0dec) |
0x60p0:05 | Command Acknowledge | Toggles when the command was executed successfully. Does not switch if the command was invalid or if the device was in an invalid state (e.g. updating the frame buffer while frame transmission was in progress). | BOOLEAN | RO | 0x00 (0dec) |
0x60p0:06 | Command Reject | Indicates that the command was rejected. | BOOLEAN | RO | 0x00 (0dec) |
0x60p0:0B | Warning | A warning has occurred. | BOOLEAN | RO | 0x0000 (0dec) |
0x60p0:0C | Error | An error has occurred. | BOOLEAN | RO | 0x0000 (0dec) |
0x60p0:0F | Input CycleCounter | Is incremented with each process data cycle and switches to 0 after its maximum value of 3. | BIT2 | RO | 0x0000 (0dec) |
Index 70p0 Control Ch. p
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0x70p0:00 | Control | Max. Subindex | UINT8 | RO | 0x24 (36dec) |
0x70p0:01 | Execute | Execute the command when toggling | BOOLEAN | RW | 0x00 (0dec) |
0x70p0:02 | Send | Send frame buffer after command execution | BOOLEAN | RW | 0x00 (0dec) |
0x70p0:03 | Update | Update the frame buffer after executing the command | BOOLEAN | RW | 0x00 (0dec) |
0x70p0:09 | Command | Specifies the command to be executed. The command uses "index", "length", "parameter" and "color": 0: No Operation 1: Fill (Index, Length, Color) 2: Clear (Index, Length) 3: Copy (Index, Length, Parameter) 4: Move (Index, Length, Parameter) 5: Rotate Left (Index, Length, Parameter) 6: Rotate Right (Index, Length, Parameter) 7: Reverse (Index, Length) 8: Gradient Color 1 (Index, Length, Color) 9: Gradient Color 2 (Index, Length, Color) | UINT16 | RW | 0x00 (0dec) |
0x70p0:11 | Index | Specifies the area of pixels to be processed with the command. The first pixel is index 0. | UINT16 | RW | 0x0000 (0dec) |
0x70p0:12 | Length | Specifies the area of pixels to be processed with the command. The length is the number of pixels. | UINT16 | RW | 0x0000 (0dec) |
0x70p0:13 | Parameter | The parameter depends on the command.
| UINT8 | RW | 0x0000 (0dec) |
0x70p0:21 | Color__Red | Red part for RGBW color | UINT8 | RW | 0x00 (0dec) |
0x70p0:22 | Color__Green | Green part for RGBW color | UINT8 | RW | 0x00 (0dec) |
0x70p0:23 | Color__Blue | Blue part for RGBW color | UINT8 | RW | 0x00 (0dec) |
0x70p0:24 | Color__White | White part for RGBW color (Only used if 4-byte color format is used (RGBW, GRBW, WRGB,...), otherwise ignored). | UINT8 | RO | 0x00 (0dec) |
Index 70p1 Extended Ch. p
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0x70p1:00 | Extended | Max. Subindex | UINT8 | RO | 0x18 (24dec) |
0x70p1:01 | Execute | Execute the command when toggling | BOOLEAN | RW | 0x00 (0dec) |
0x70p1:02 | Send | Send frame buffer after command execution | BOOLEAN | RW | 0x00 (0dec) |
0x70p1:03 | Update | Update the frame buffer after executing the command | BOOLEAN | RW | 0x00 (0dec) |
0x70p1:04 | Write | Write segment to the segment index. | BOOLEAN | RW | 0x00 (0dec) |
0x70p1:09 | Index | Specifies the segment index. | UINT8 | RW | 0x00 (0dec) |
0x70p1:11 | Segment__Element[0] | Segment color data with 8 bit RGBW components. | UINT32 | RW | 0x00000000 (0dec) |
0x70p1:12 | Segment__Element[1] | UINT32 | RW | 0x00000000 (0dec) | |
0x70p1:13 | Segment__Element[2] | UINT32 | RW | 0x00000000 (0dec) | |
0x70p1:14 | Segment__Element[3] | UINT32 | RW | 0x00000000 (0dec) | |
0x70p1:15 | Segment__Element[4] | UINT32 | RW | 0x00000000 (0dec) | |
0x70p1:16 | Segment__Element[5] | UINT32 | RW | 0x00000000 (0dec) | |
0x70p1:17 | Segment__Element[6] | UINT32 | RW | 0x00000000 (0dec) | |
0x70p1:18 | Segment__Element[7] | UINT32 | RW | 0x00000000 (0dec) |
Index 80p0 Settings Ch. p
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0x80p0:00 | Settings | Max. Subindex | UINT8 | RO | 0x27 (39dec) |
0x80p0:01 | Enable Custom Settings | Enables the custom settings (data rate, duty cycle, reset time and level). | BOOLEAN | RW | 0x00 (0dec) |
0x80p0:02 | Enable Cyclic Frame Output | Enables the cyclic frame output for. | BOOLEAN | RW | 0x01 (1dec) |
0x80p0:03 | Enable Watchdog Default Color | Defines the behavior during the transition to the Safe-Op state.
| BOOLEAN | RW | 0x00 (0dec) |
0x80p0:11 | Number Of Pixel | Number of pixels to be transferred. | UINT16 | RW | 0x0100 (256dec) |
0x80p0:12 | Chip type | Preset for LED chipset / protocol. Asynchronus Protocol: 0 = APA-104 1 = APA-109 2 = CS8812 3 = GS8206 4 = GS8208 5 = INK1002 6 = INK1003 8 = SK6812 9 = SK6813 10 = SK6822 11 = SM16703 12 = SM16704 13 = TM1803 14 = TM1804 15 = TM1809 16 = TM1812 17 = TM1814 20 = UCS1903 21 = UCS1912 22 = UCS2903 23 = UCS2912 24 = UCS2904 27 = WS2811 28 = WS2812(B) 29 = WS2813 30 = WS2815 31 = WS2818 Synchronus Protocol: 64 = APA101 65 = APA102 67 = GE8822 68 = HD107S 69 = P9813 70 = SK9822 73 = WS2801 74 = WS2803 | ENUM[8] | RW | 0x1C (28dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0x80p0:13 | Color Format | Color sequence for individual LEDs. 26 = RGB 27 = RGBW 30 = RGWB 37 = RBG 39 = RBGW 45 = RWGB 54 = RBWG 57 = RWBG 74 = GRB 75 = GRBW 78 = GRWB 96 = BRG 99 = BRGW 108 = WRGB 114 = BRWG 120 = WRBG 133 = GBR 135 = GBRW 141 = GWRB 144 = BGR 147 = BGRW 156 = WGRB 177 = BWRG 180 = WBRG 198 = GBWR 201 = GWBR 210 = BGWR 216 = WGBR 225 = BWGR 228 = WBGR | ENUM[8] | RW | 0x1A (26dec) |
0x80p0:15 | Custom Data Rate | Defines the data rate (custom setting). (Applied only when custom settings are enabled) 1 = 1 Mbit/s 2 = 2 Mbit/s 3 = 3 Mbit/s 4 = 4 Mbit/s 40 = 400 kbit/s 80 = 800 kbit/s | ENUM[8] | RW | 0x50 (80dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
0x80p0:16 | Custom Reset Time | Defines the time for the minimum reset duration (custom setting). (Applied only when custom settings are enabled) 10 = 100 μs 20 = 200 μs 30 = 300 μs 40 = 400 μs 50 = 500 μs 60 = 600 μs 70 = 700 μs 80 = 800 μs 90 = 900 μs 100 = 1000 μs | ENUM[8] | RW | 0x32 (50dec) |
0x80p0:17 | Custom Reset Level | Defines the logic level for the reset sequence (custom setting). (Applied only when custom settings are enabled) 0 = Low 1 = High | ENUM[8] | RW | 0x00 (0dec) |
0x80p0:1A | Custom Duty Cycle High Bit | Defines the duty cycle for High Bit (custom setting). (Applied only when custom settings are enabled) | REAL32 | RW | 0x3F000000 (1056964608dec) |
0x80p0:1B | Custom Duty Cycle Low Bit | Defines the duty cycle for Low Bit (custom setting). Only for asynchronous pixel chipsets! | REAL32 | RW | 0x3E4CCCCD (1045220557dec) |
0x80p0:1C | Custom Start Frame | Defines a 4-byte start frame. (Applied only when custom settings are enabled) | UINT32 | RW | 0x00 (0dec) |
0x80p0:1D | Custom Stop Frame | Defines a 4-byte stop frame. (Applied only when custom settings are enabled) | UINT32 | RW | 0x00 (0dec) |
0x80p0:1E | Gamma Correction | Value for gamma correction | REAL32 | RW | 0x3F800000 (1065353216dec) |
0x80p0:1F | Brightness Scale | Global scale for pixel brightness | REAL32 | RW | 0x3F800000 (1065353216dec) |
0x80p0:20 | Current Setting Red | Driver current for the red LED | UINT8 | RW | 0x00000000 (0dec) |
0x80p0:21 | Current Setting Green | Driver current for the green LED | UINT8 | RW | 0x00000000 (0dec) |
0x80p0:22 | Current Setting Blue | Driver current for the blue LED | UINT8 | RW | 0x00000000 (0dec) |
0x80p0:23 | Current Setting White | Driver current for the white LED | UINT8 | RW | 0x00000000 (0dec) |
0x80p0:24 | Watchdog Default Color Red | Color component red in watchdog case | UINT8 | RW | 0x00 (0dec) |
0x80p0:25 | Watchdog Default Color Green | Color component green in watchdog case | UINT8 | RW | 0x00 (0dec) |
0x80p0:26 | Watchdog Default Color Blue | Color component blue in watchdog case | UINT8 | RW | 0x00 (0dec) |
0x80p0:27 | Watchdog Default Color White | Color component white in watchdog case | UINT8 | RW | 0x00 (0dec) |
Index 90p0 Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90p0:0 | Info data | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
90p0:11 | Framebuffer Size | Assigned number of pixels of the channel | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | The subindex 0xF081:01 (Download revision) describes the revision level of the terminal / module. | UINT32 | RW | 0x00000000 (0dec) |
Index F815 PLED Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F815:0 | PLED Vendor data | Max. Subindex | UINT8 | RO | 0x14 (20dec) |
F815:11 | PCB Temperature Warn Level | Threshold value for overtemperature warning [0.1°C] | UINT16 | RW | 0x0320 (800dec) |
F815:12 | PCB Temperature Error Level | Threshold value for overtemperature error. [0.1°C] | UINT16 | RW | 0x03E8 (1000dec) |
F815:13 | LED Pixel Update Interval | Update interval for cyclic frame output. [ms] | UINT16 | RW | 0x00FA (250dec) |
F815:14 | Hardware Variant ID |
| REAL32 | RW | 0x00001313 (4883dec) |
Index FA15 PLED Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FA15:0 | PLED Diag data | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
FA15:01 | Field Power Supply | Indicator for the field power supply | BOOLEAN | RO |
|
FA15:11 | PCB Temperature | Actual PCB temperature [0.1°C] | UINT16 | RO |
|
Index FB00 PLED Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | PLED Command | Terminal-specific commands can be executed via PLED Command. | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | State |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET-STRING[4] | RO | {0} |
Index FB40 Memory interface
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB40:0 | Memory interface | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
FB40:01 | Address |
| UINT32 | RW | 0x00 (0dec) |
FB40:02 | Length |
| UINT32 | RO | 0x00 (0dec) |
FB40:03 | Data |
| OCTET-STRING[8] | RO | {0} |