Technical data
Device functions | EL2574 |
---|---|
Application recommendation | Control of individually addressable LEDs |
Number of outputs | 4 |
Input voltage | 5…24 VDC |
Power supply LED |
|
LED protocol | WS2801, WS2803, WS2811, WS2812, WS2812B, WS2813, WS2815, WS2818, APA-101, APA102, APA-104, APA-109, CS8812, GS8206, GS8208, INK1002, INK1003, SK6812, SK6813, SK6822, SM16703, SM16704, TM1803, TM1804, TM1809, TM1812, TM1814, UCS1903, UCS1912, UCS2903, UCS2912, UCS2904, GE8822, HD107S, SK9822 |
Number of pixels | 2048 pixels per terminal |
Supply of the internal electronics | 24 V via power contacts |
Communication | EL2574 |
---|---|
Configuration | via TwinCAT System Manager |
Distributed Clocks | – |
General data | EL2574 |
---|---|
Current consumption via E-bus | 80 mA typ. |
Weight | approx. 50 g |
Dimensions | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Mounting | on 35 mm mounting rail, conforms to EN 60715 |
Installation position | variable |
Environmental conditions | EL2574 |
---|---|
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
Standards and approvals | EL2574 |
---|---|
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings*) | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).