Profile-specific objects
Index 60n0 PWM Inputs Ch. n+1 (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n0:0 | PWM Inputs Ch. n+1 | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
60n0:06 | Warning | a warning has occurred
| BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Error | an error has occurred
| BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | Toggle Bit | BOOLEAN | RO | 0x00 (0dec) |
60n0:13 | Output duty cycle | Current duty cycle of the output 0 = 0% duty cycle | INT16 | RO | 0x0000 (0dec) |
Index 70n0 PWM Outputs Ch. n+1 (for Ch. 1 - 4 (0 ≤ n ≤ 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
70n0:0 | PWM Outputs | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
70n0:11 | PWM Output | Output value for brightness 0 = Off, | INT16 | RO | 0x00 (0dec) |
Index 80n0 PWM Settings Ch. n+1 (for Ch. 1 – 4 (0 < n < 3))
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | PWM Settings | Max. Subindex | UINT8 | RO | 0x25 (37dec) |
80n0:05 | Watchdog | 0: Default watchdog value
2: Last output value active
| UINT8 | RW | 0x0000 (0dec) |
80n0:0D | Default output | After an EtherCAT watchdog the output changes to this value if a 0 is entered under 0x80n0:05. Allowed values: 0…32767 (0…100%) | INT16 | RW | 0x0000 (0dec) |
80n0:24 | Gamma | Output scaling
| REAL32 | RW | 1.0 |
80n0:25 | Ramp time | Time for dimming up/down from lowest to maximum brightness in seconds. For values smaller than 0.05 s, the ramp is inactive and the output value is controlled synchronously with the cycle. Allowed values: 0…10000 s | REAL32 | RW | 0.0 |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dez) |
F081:01 | Revision number | The subindex 0xF081:01 (Download revision) describes the revision level of the terminal / module | UINT32 | RW | 0x00000000 (0dec) |
Index F719 PWM Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F719:0 | PWM Outputs | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
F719:11 | Master gain | Current value of the total brightness over all channels, if 0x1604 is mapped in the process data. | INT16 | RO | 0x00 (0dec) |
Index F819 PWM Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F819:0 | PWM Settings | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
F819:11 | PWM frequency | PWM frequency of the output signal in Hz | INT32 | RW | 0x00001388 (5000dec) |
F819:12 | Master gain | Value of the total brightness over all channels (if 0x1604 is not mapped in the process data). | INT16 | RW | 0x7FFF (32767dec) |
Index F919 PWM Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F919:0 | PWM Info data | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
F919:11 | Resolution | Number of steps from lowest to highest brightness. With increasing PWM frequency (0xF800:11) the resolution decreases. With default value the brightness is changed approx. every 5 PDO increments. (32767/6399 = 5.12) | INT16 | RO | 0x0000 (0dec) |
Index FA19 PWM Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FA19:0 | PWM Diag data | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
FA19:11 | PCB temperature | PCB temperature in 0.1°C | INT16 | RW | 0x0000 (0dec) |
Index FB00 DOX Command
Index (hex) | Name | Bedeutung | Data type | Flags | Default |
---|---|---|---|---|---|
FB00:0 | DOX Command | Terminal-specific commands can be executed via DOX Command. | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | {0} |
FB00:02 | Status |
| UINT8 | RO | 0x00 (0dec) |
FB00:03 | Response |
| OCTET-STRING[4] | RO | {0} |