Technical data
Device functions | EL2564 |
---|---|
Application recommendation | General lighting, LED Control, Multicolor Common Anode-LEDs |
Connection technology | 2-wire |
Number of outputs | 4 |
Input voltage UIN | 5…48 VDC |
Load type | LED |
Special features | adjustable parameters:
|
Reverse polarity protection | - |
Short circuit proof | - |
Supply of the internal electronics | 24 V via the power contacts |
LED output | EL2564 |
---|---|
Output voltage UOUT | UIN |
Output current IOUT | 4 A per channel
|
Duty Cycle | 0…100% |
Frequency | 1…16000 Hz (default: 5.000 Hz) |
Communication | EL2564 |
---|---|
Configuration | via TwinCAT System Manager |
Distributed clocks | no |
General data | EL2564 |
---|---|
Current consumption via E-bus | 70 mA typ. |
Weight | approx. 50 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (W aligned: 12 mm) |
Mounting | on 35 mm mounting rail according to EN 60715 |
Installation position | variable |
Environmental conditions | EL2564 |
---|---|
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Standards and approvals | EL2564 |
---|---|
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection class | IP20 |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).