Similar products
The following table is intended to provide a quick overview of the available Beckhoff EtherCAT devices for controlling LEDs. The values may be shortened extracts from the respective documentation, which is decisive and recommended for detailed analysis.
Status 2023/05, a more up-to-date overview can be found via the product finder on the Beckhoff homepage.
4-channel LED output
EJ2564 | EtherCAT plug-in module | 5… 48 VDC, | 4 A, | RGBW, Common-Anode |
EL2564 | EtherCAT Terminal | 5… 48 VDC, | 4 A, | RGBW, Common-Anode |
EL2564-0010 | EtherCAT Terminal | 8… 48 VDC, | 3 A, | RGBW, Common-Cathode |
EL2574 | EtherCAT Terminal | Pixel LED |
1-channel LED output
EL2595 | EtherCAT Terminal | 48 VDC, | 0.7 A |
|
EL2596 | EtherCAT Terminal | 24 VDC, | 3 A |
|
EL2596-0010 | EtherCAT Terminal | 48 VDC, | 3 A |
|