Technical data
Device functions | EL2564-0010 |
---|---|
Application recommendation | General lighting, LED control, multicolor common cathode LEDs |
Connection technology | 2-wire |
Number of outputs | 4 |
Input voltage UIN | 8...48 VDC |
Load type | LED |
Special features | Adjustable values:
|
Reverse polarity protection | - |
Short-circuit proof | - |
Supply of the internal electronics | 24 V via power contacts |
LED output | EL2564-0010 |
---|---|
Output voltage UOUT | UIN |
Output current IOUT | 3 A per channel
|
Duty cycle | 0…100% |
Frequency | 1...16000 Hz (Default: 5000 Hz) |
Communication | EL2564-0010 |
---|---|
Configuration | via TwinCAT System Manager |
Distributed Clocks | - |
General data | EL2564-0010 |
---|---|
Current consumption via E-bus | 70 mA typ. |
Weight | approx. 50 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Mounting | on 35 mm DIN rail, conforming to EN 60715 |
Installation position | variable |
Environmental conditions | EL2564-0010 |
---|---|
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
Standards and approvals | EL2564-0010 |
---|---|
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |
Approvals / markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).