Information / diagnostic data
Index App0 PWM Diag data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
App0:0 |
PWM Diag data |
Maximum subindex |
UINT8 |
RO |
0x06 (6dec) |
App0:02 |
Overtemperature |
Warning from 80 °C; error from 100 °C |
BOOLEAN |
RO |
0 (0dec) |
App0:04 |
Undervoltage |
Warning below 20.4 V (24 V - 15 %); error below 12 V |
BOOLEAN |
RO |
0 (0dec) |
App0:05 |
Overvoltage |
Warning from 28.8 V (24 V + 20 %); error from 30 V |
BOOLEAN |
RO |
0 (0dec) |
App0:06 |
Short circuit |
An overcurrent/short circuit occurred for more than 200 ms |
BOOLEAN |
RO |
0 (0dec) |
Index F900 PWM Info data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F900:0 |
PWM Info data |
Max. subindex |
UINT8 |
RO |
0x06 (6dec) |
F900:01 |
Voltage [mV] |
Supply voltage in mV |
INT16 |
RO |
0x00 (0dec) |
F900:02 |
Temperature [°C] |
Internal terminal temperature in °C |
UINT8 |
RO |
0x00 (0dec) |