Technical data
Technical data | EL2535-0000 | EL2535-0050 | |
---|---|---|---|
Number of output stages | 2 | ||
Load type | ohmic/inductive > 1 mH | ||
Supply for the output stage | 24 VDC via power contacts | ||
Output current per channel | 1 A | 50 mA | |
PWM clock frequency | approx. 30 kHz | ||
Number of digital inputs | 2 | ||
Nominal voltage of the inputs | 24 VDC (-15%/+20%) | ||
Signal voltage “0” | -3 V... 2 V | ||
Signal voltage “1” | 2,5 V... 28 V | ||
Rated load voltage | 24 VDC (-15 %/+20 %) | ||
Bit width in the input process image (default) | 2 x 16-bit status | ||
Bit width in the output process image (default) | 2 x 16-bit control, 2 x 16-bit value | ||
Resolution | 10 bit | ||
Distributed Clocks | - | ||
Power supply for electronic | via the E-bus | ||
Current consumption via E-bus | typ. 110 mA | ||
Current cons. power contacts | typ. 30 mA + load | ||
Electrical isolation | 500 V (E-bus/field voltage) | ||
Configuration | via TwinCAT System Manager | ||
Weight | approx. 55 g | ||
Permissible ambient temperature range during operation | 0 °C ... + 55 °C | ||
Permissible ambient temperature range during storage | -25 °C ... + 85 °C | ||
Permissible relative humidity | 95 %, no condensation | ||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | ||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Approval | CE, UKCA, EAC |