EL2535 - 2 Channel Pulse Width Current Terminal
Foreword
Documentation issue status
Documentation issue status
Version
Comment
2.3
Update chapter “Technical data”
Update chapter “Version identification of EtherCAT devices”
Update structure
Update Notes
Update revision status
2.2
Update chapter "LEDs and connection"
Update structure
Update revision status
2.1
Update chapter "Notes on the documentation"
Correction of Technical data
Addenda chapter "Instructions for ESD protection"
Addenda chapter "Installation instructions for enhanced mechanical load capacity"
Chapter "ATEX - Special conditions" replaced with chapter "ATEX - Special conditions (standard temperature range)"
Addenda chapter "TwinCAT Quickstart"
Update chapter "TwinCAT 2.1x" -> "TwinCAT Development Environment"
Update revision status
2.0
Migration
Update revision status
Update structure
1.1
Update structure
Addenda
1.0
Addenda
First publication
0.1
Provisional documentation for EL2535
EL2535 | 2 Channel Pulse Width Current Terminal 1 A, 24 VDC