EL2521-0024

Connection EL2521-0024
Terminal point | Description | |
---|---|---|
Name | No. | |
Output +A | 1 | Output +A |
Output +B | 2 | Output +B |
Input T | 3 | Input T |
T.Z. GND/T.Z. Ref. GND | 4 | Signal ground for the outputs |
Output -A | 5 | Output -A |
Output -B | 6 | Output -B |
Input Z | 7 | Input Z |
Shield | 8 | Shield |
LEDs EL2521-0024
LED | Color | Meaning | |
---|---|---|---|
Output A, B | green | The illumination of the LEDs for the active frequency outputs A or B at higher frequencies can only be perceived as a glow at half brightness | |
Input T, Z | green | Lights up when a signal is present | |
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering/ | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates |