EL2522 - when using the predefined PDO Assignments "n Ch Standard 32 Bit (MDP 253/511) continuous position w. arrival time"
The process data object Target arrival time will not be automatically linked, because the data type UINT64 is currently not supported by the TwinCAT PLC (see chapter “Data Type Comparison” in the TwinCAT 2 documentation).