EL252x - For Predefined PDOs “n Ch Standard 16-bit (MDP 253/511)”

In the “n Ch Standard 16-bit” operation modes, the connection from Axis/Drive/nOutData5 to the terminal's “Target counter value” is not created automatically.
Create the connection from Axis/Drive/nOutData5 to the “Target counter value” of the terminal.

1. To do this, right-click on “Target counter value” and
2. select “Change Link...” from (see the following figure).
EL252x - For Predefined PDOs “n Ch Standard 16-bit (MDP 253/511)” 1:
Fig.37: Change Link “Change Link…”
3. In the “Attach Variable Target counter value (Output)” dialog box, select the variable Axis/Drive/nOutData5 and click “OK” (see A and B in the figure below).
4. The following “Variable Size Mismatch” dialog confirms the 16-bit overlap. Confirm by clicking “OK” (see C in the figure below).
EL252x - For Predefined PDOs “n Ch Standard 16-bit (MDP 253/511)” 2:
Fig.38: Creating a link from Axis/Drive/nOutData5 to “Target counter value”