Process data

The process data selection in the System Manager specifies the operation mode of the EL2522.

The process data are entered individually by hand or as “Predefined PDO Assignment” via the “Process Data” tab.

When selecting the EL2522 in the System Manager, the appropriate operation mode can be selected in accordance with the table above by clicking on the “Process Data” tab and selecting the predefined PDO assignments.

Process data 1:
Fig.57: “Predefined PDO-Assignment” – excerpt from the TwinCAT System Manager on the “Process Data” tab of the EL2522

Eight process data sets are available for the EL2522 and are listed in following table on the basis of the CoE objects used.

Sync Manager (SM)

PDO assignment of the SyncManager

SM1, PDO Assignment 0x1C13, inputs

Index

assigned to PDO setting

Index of excluded PDOs

Size (byte.bit)

Name

PDO Content
Index – Name

0x1A00

1 Ch. Standard 16 Bit (MDP 253/511)

1 Ch. Standard 32 Bit (MDP 253/511)

0x1A01, 0x1A03, 0x1A04, 0x1A05

2.0

PTO Status Ch. 1

0x6000:01 – Sel. Ack/End counter
0x6000:02 – Ramp active
0x6000:07 – Error
0x6000:0E – Sync error
0x6000:10 – TxPDO Toggle

2 Ch. Standard 16 Bit (MDP 253/511)

0x1A03, 0x1A05

0x1A01

2 Ch. Standard 16 Bit (MDP 253/511)

2.0

PTO Status Ch. 2

0x1A02

1 Ch. Standard 16 Bit (MDP 253/511)

0x1A01, 0x1A03, 0x1A04, 0x1A05

4.0

ENC Status compact Ch. 1

0x6020:03 – Set counter done
0x6020:04 – Counter underflow
0x6020:05 – Counter overflow
0x6020:0E – Sync error
0x6020:0F – TxPDO State
0x6020:10 – TxPDO Toggle
0x6020:11 – Counter value

2 Ch. Standard 16 Bit (MDP 253/511)

0x1A03, 0x1A05

0x1A03

1 Ch. Standard 32 Bit (MDP 253/511)

0x1A01, 0x1A02, 0x1A04, 0x1A05

6.0

ENC Status Ch. 1

1 Ch. Standard 32 Bit (MDP 253/511), continues position

1 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1A00, 0x1A01, 0x1A02, 0x1A04, 0x1A05

2 Ch. Standard 32 Bit (MDP 253/511), continuous position

0x1A00, 0x1A01, 0x1A02, 0x1A04

0x1A04

2 Ch. Standard 16 Bit (MDP 253/511)

0x1A03, 0x1A05

4.0

ENC Status compact Ch. 2

0x1A05

2 Ch. Standard 32 Bit (MDP 253/511)

0x1A02, 0x1A04

6.0

ENC Status Ch. 2

2 Ch. Standard 32 Bit (MDP 253/511), continuous position

2 Ch. Standard 32 Bit (MDP 253/511), continuous position w. arrival time

0x1A00, 0x1A01, 0x1A02, 0x1A04

SM2, PDO assignment 0x1C12, outputs

Index

assigned to PDO setting

Index of excluded PDOs

Size (byte.bit)

Name

PDO Content
Index – Name

0x1600

1 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160B, 0x160C, 0x160D

4.0

PTO Control Ch. 1

0x7000:01 – Frequency select
0x7000:02 – Disable ramp
0x7000:03 – Go counter
0x7000:11 – Frequency value

2 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1606, 0x1608, 0x1609, 0x160B, 0x160D

1 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

2 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1606, 0x1607, 0x1609, 0x160A, 0x160C

0x1601

1 Ch. Standard 32 Bit (MDP 253/511), continues position

0x1600, 0x1602, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

6.0

PTO Control Position Ch. 1

0x7000:04 – Automatic direction
0x7000:05 – Forward
0x7000:06 – Backward
0x7000:12 – Target counter value

1 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

2 Ch. Standard 32 Bit (MDP 253/511), continues position

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

2 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

0x1602

1 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160B, 0x160C, 0x160D

2.0

PTO Target compact Ch. 1

0x7000:12 – Target counter value

2 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1606, 0x1608, 0x1609, 0x160B, 0x160D

0x1603

1 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

4.0

PTO Target Ch. 1

0x7000:12 – Target counter value

2 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1606, 0x1607, 0x1609, 0x160A, 0x160C

SM2, PDO assignment 0x1C12, outputs

Index

assigned to PDO setting

Index of excluded PDOs

Size (byte.bit)

Name

PDO Content
Index – Name

0x1604

1 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

8.0

PTO Arrival Ch. 1

0x7000:13 – Target arrival time

2 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

0x1605

2 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1606, 0x1608, 0x1609, 0x160B, 0x160D

4.0

PTO Control Ch. 2

0x7010:01 – Frequency select
0x7010:02 – Disable ramp
0x7010:03 – Go counter
0x7010:11 – Frequency value

2 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1606, 0x1607, 0x1609, 0x160A, 0x160C

0x1606

2 Ch. Standard 32 Bit (MDP 253/511), continues position

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

6.0

PTO Control Position Ch. 2

0x7010:04 – Automatic direction
0x7010:05 – Forward
0x7010:06 – Backward
0x7010:12 – Target counter value

2 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

0x1607

2 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1606, 0x1608, 0x1609, 0x160B, 0x160D

2.0

PTO Target compact Ch. 2

0x7010:12 – Target counter value

0x1608

2 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1606, 0x1607, 0x1609, 0x160A, 0x160C

4.0

PTO Target Ch. 2

0x7010:12 – Target counter value

0x1609

2 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

8.0

PTO Arrival Ch. 2

0x7010:13 – Target arrival time

0x160A

1 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160B, 0x160C, 0x160D

4.0

ENC Control compact Ch. 1

0x7020:03 – Set counter
(0x7020:10 – Reserved)
0x7020:11 – Set counter value

2 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1606, 0x1608, 0x1609, 0x160B, 0x160D

SM2, PDO assignment 0x1C12, outputs

Index

assigned to PDO setting

Index of excluded PDOs

Size (byte.bit)

Name

PDO Content
Index – Name

0x160B

1 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

6.0

ENC Control Ch. 1

0x7020:03 – Set counter
(0x7020:10 – Reserved)
0x7020:11 – Set counter value

2 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1606, 0x1607, 0x1609, 0x160A, 0x160C

1 Ch. Standard 32 Bit (MDP 253/511), continues position

0x1600, 0x1602, 0x1604, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

1 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1605, 0x1606, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C, 0x160D

2 Ch. Standard 32 Bit (MDP 253/511), continues position

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

2 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

0x160C

2 Ch. Standard 16 Bit (MDP 253/511)

0x1601, 0x1603, 0x1604, 0x1606, 0x1608, 0x1609, 0x160B, 0x160D

4.0

ENC Control compact Ch. 2

0x7030:03 – Set counter
(0x7030:10 – Reserved)
0x7030:11 – Set counter value

0x160D

2 Ch. Standard 32 Bit (MDP 253/511)

0x1601, 0x1602, 0x1604, 0x1606, 0x1607, 0x1609, 0x160A, 0x160C

6.0

ENC Control Ch. 2

0x7030:03 – Set counter
(0x7030:10 – Reserved)
0x7030:11 – Set counter value

2 Ch. Standard 32 Bit (MDP 253/511), continues position

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

2 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

0x1600, 0x1602, 0x1603, 0x1604, 0x1605, 0x1607, 0x1608, 0x1609, 0x160A, 0x160C

Process data setting options

The extent of process data can be set via the Process Data tab as described below (2-level incremental encoder settings are presented only):

1 Ch. Standard 16 Bit (MDP 253/511)

Process data 2:
Fig.58: Process data and PDO assignment: “Standard 16 bits (MDP 253/511)”

1 Ch. Standard 32 Bit (MDP 253/511), continues position

Process data 3:
Fig.59: Process data and PDO assignment: “1 Ch. Standard 32 bits (MDP 253/511), continuous position”

2 Ch. Standard 32 Bit (MDP 253/511), continues position

Process data 4:
Fig.60: Process data and PDO assignment: “2 Ch. Standard 32 bits (MDP 253/511), continuous position”

2 Ch. Standard 32 Bit (MDP 253/511), continues position w. arrival time

Process data 5:
Fig.61: Process data and PDO assignment: “2-channel standard 32 bits (MDP 253/511), continuous position with arrival time”