EL2521-0025 - Connection of the outputs

Circuit examples for output to A. The same principles apply to output B.

Notice

Logic reversal with the EL2521-0025

When connecting the EL2521-0025, observe the logic reversal with the wiring (see fig. Connection and wiring example for EL2521-0025)!

Connection to optocoupler (with external supply voltage)

For connection to inputs with a large input resistance, an external supply voltage (up to 24 V) can be used with the EL2521-0025 in order to create the necessary current. Due to the logic reversal, the positive voltage for driving the output current is to be connected to pin 5 or pin 6.

EL2521-0025 - Connection of the outputs 1:
Fig.20: EL2521-0025, wiring with external power source, logic reversal