EL2521-0024, EL2521-0124 - Connection of the outputs

Circuit examples for output to A. The same principles apply to output B.

The operation with an external supply voltage depends on the hardware version of the terminal:

Connection to optocoupler (with external supply voltage)

For connection to inputs with a large input resistance, an external supply voltage (up to 24 V) can be used with the EL2521-0024 in order to create the necessary current.

EL2521-0024, EL2521-0124 - Connection of the outputs 1:
Fig.19: EL2521-0x24, wiring with external power source

Notice

EL2521-0124 ground potential

In the case of the EL2521-0124 the outputs -A and -B must be connected to the signal ground (pin 4) in order to avoid damage to the terminal (see fig. Connection and wiring example for EL2521-0124)!