EL2521 - Connection of the outputs

Circuit examples for output to A. The same principles apply to output B.

The outputs A and B of the EL2521 can be used in different connection modes. An integrated DC/DC converter supplies the output stage of the two channels, A and B, with an electrically isolated (5 V) voltage.

Connection to RS422 receiver

The output can be operated as an RS422 output. The circuit generates the necessary differential signals.

EL2521 - Connection of the outputs 1:
Fig.17: EL2521 on the RS422 receiver

Connection to optocoupler (without external supply voltage)

The outputs can be used for direct connection of an optocoupler. The output stage supplies the necessary output current using an internal 5 V supply voltage.

EL2521 - Connection of the outputs 2:
Fig.18: EL2521, direct connection to an optocoupler