Technical data
Technical data | EL2521-0124 |
|---|---|
Digital outputs | 1 channel (2 FET outputs) |
Digital inputs | 1 x Latch input, (5…24 V DC) |
Signal voltage | 24 V DC, external supply |
Load type | variable |
Max. output current (per channel) | max. 1 A |
Switching threshold, +L input | High: > 5 V (max. 24 V DC), Low: < 1 V |
Base frequency | 0 ... 500 kHz (default: 50 kHz) |
Resolution | max. 15 bits |
Step size | 10 mHz |
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 280 mA (load-dependent) |
Electrical isolation | 500 V (E-bus/field voltage) |
Bit width in process image | def. 16 bit data in, 16 bit data out, 16 bit control, 16 bit status |
Configuration | via TwinCAT System Manager |
Weight | approx. 55 g |
Approved ambient temperature range during operation | 0...55 °C |
Approved ambient temperature range during storage | -25...+85 °C |
Approved relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm DIN mounting rail, conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Approvals/markings*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |