Technical data
Technical data | EL2521-0024 | EL2521-0025 |
|---|---|---|
Digital outputs | 1 channel (2 potential-free FET outputs) | 1 channel (2 potential-free FET outputs), |
Digital inputs | 2 (+T, +Z) | |
Signal voltage | 5…24 V DC, external supply | |
Load type | variable | |
Max. output current (per channel) | max. 1 A | |
Switching threshold, "T" and "Z" inputs | High: > 5 V (max. 24 V DC), Low: < 1 V | |
Base frequency | 0...500 kHz (default: 50 kHz) | |
Resolution | max. 15 bits | |
Step size | 10 mHz | |
Power supply for the electronics | via the E-bus | |
Current consumption via E-bus | typ. 280 mA (load-dependent) | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in process image | def. 16 bit data in, 16 bit data out, 16 bit control, 16 bit status | |
Configuration | via TwinCAT System Manager | |
Weight | approx. 55 g | |
Approved ambient temperature range during operation | 0...55 °C | |
Approved ambient temperature range during storage | -25...+85 °C | |
Approved relative air humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | |
on 35 mm DIN mounting rail, conforms to EN 60715 | ||
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity | |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
Protection rating | IP20 | |
Installation position | variable | |
Approvals/markings*) | ||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |