Profile-specific objects (0x6000-0xFFFF)
Index 0x6000 PTO Inputs Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6000:0 | PTO Inputs Ch.1 | 
 | UINT8 | RO | 0x10 (16dec) | 
| 6000:01 | Sel. Ack/End counter | Confirms the change of the base frequency. With activated travel distance control: | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:02 | Ramp active | Ramp is currently being followed. | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:07 | Error | General error bit, is set together with overrange and underrange | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) | 
| 6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | 
Index 0x6010 PTO Inputs Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6010:0 | PTO Inputs Ch.2 | Max. Subindex | UINT8 | RO | 0x10 (16dec) | 
| 6010:01 | Sel. Ack/End counter | Confirms the change of the base frequency. With activated travel distance control: | BOOLEAN | RO | 0x00 (0dec) | 
| 6010:02 | Ramp active | Ramp is currently being followed | BOOLEAN | RO | 0x00 (0dec) | 
| 6010:07 | Error | General error bit, is set together with overrange and underrange | BOOLEAN | RO | 0x00 (0dec) | 
| 6010:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) | 
| 6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | 
Index 0x6020 ENC Inputs Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6020:0 | ENC Inputs Ch.1 | 
 | UINT8 | RO | 0x11 (17dec) | 
| 6020:03 | Set counter done | The counter was set | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:04 | Counter underflow | Counter underflow | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:05 | Counter overflow | Counter overflow. | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | 
| 6020:11 | Counter value | The counter value. | UINT32 | RO | 0x00000000 (0dec) | 
Index 0x6030 ENC Inputs Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 6030:0 | ENC Inputs Ch.2 | Max. Subindex | UINT8 | RO | 0x11 (17dec) | 
| 6030:03 | Set counter done | The counter was set | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:04 | Counter underflow | Counter underflow | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:05 | Counter overflow | Counter overflow. | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:0E | Sync error | The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | 
| 6030:11 | Counter value | The counter value. | UINT32 | RO | 0x00000000 (0dec) | 
Index 0x7000 PTO Outputs Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 7000:0 | PTO Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x13 (19dec) | 
| 7000:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is deactivated) | BOOLEAN | RO | 0x00 (0dec) | 
| 7000:02 | Disable ramp | The ramp function is disabled despite active object 0x8pp0:06. | BOOLEAN | RO | 0x00 (0dec) | 
| 7000:03 | Go counter | If travel distance control is activated (object 0x8pp0:0A), a specified counter value is driven to if the bit is set | BOOLEAN | RO | 0x00 (0dec) | 
| 7000:04 | Automatic direction | The shortest direction is automatically determined | BOOLEAN | RW | 0x00 (0dec) | 
| 7000:05 | Forward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) | 
| 7000:06 | Backward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) | 
| 7000:11 | Frequency value | Output frequency | UINT16 | RO | 0x0000 (0dec) | 
| 7000:12 | Target counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) | 
| 7000:13 | Target arrival time | DC time at which the target counter value should be reached | UINT64 | RO | 
 | 
Index 0x7010 PTO Outputs Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 7010:0 | PTO Outputs Ch.2 | Max. Subindex | UINT8 | RO | 0x13 (19dec) | 
| 7010:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is deactivated) | BOOLEAN | RO | 0x00 (0dec) | 
| 7010:02 | Disable ramp | The ramp function is disabled despite active index 0x8pp0:06. | BOOLEAN | RO | 0x00 (0dec) | 
| 7010:03 | Go counter | If travel distance control is activated (object 0x8pp0:0A), a specified counter value is driven to if the bit is set | BOOLEAN | RO | 0x00 (0dec) | 
| 7010:04 | Automatic direction | The shortest direction is automatically determined | BOOLEAN | RW | 0x00 (0dec) | 
| 7010:05 | Forward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) | 
| 7010:06 | Backward | Manual specification of the output direction. ("Automatic direction" may not be set) | BOOLEAN | RW | 0x00 (0dec) | 
| 7010:11 | Frequency value | Output frequency | UINT16 | RO | 0x0000 (0dec) | 
| 7010:12 | Target counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) | 
| 7010:13 | Target arrival time | DC time at which the target counter value should be reached | UINT64 | RO | 
 | 
Index 0x7020 ENC Outputs Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 7020:0 | ENC Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x11 (17dec) | 
| 7020:03 | Set counter | Set the counter value | BOOLEAN | RO | 0x00 (0dec) | 
| 7020:10 | Reserved | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 7020:11 | Set counter value | This is the counter value to be set by 0x7pp0:03 | UINT32 | RO | 0x00000000 (0dec) | 
Index 0x7030 ENC Outputs Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| 7030:0 | ENC Outputs Ch.2 | Max. Subindex | UINT8 | RO | 0x11 (17dec) | 
| 7030:03 | Set counter | Set the counter value | BOOLEAN | RO | 0x00 (0dec) | 
| 7030:10 | Reserved | 
 | BOOLEAN | RO | 0x00 (0dec) | 
| 7030:11 | Set counter value | This is the counter value to be set by 0x7pp0:03 | UINT32 | RO | 0x00000000 (0dec) | 
Index 0xA000 PTO Diag data Ch.1
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| A000:0 | PTO Diag data Ch.1 | Max. Subindex | UINT8 | RO | 0x01 (1dec) | 
| A000:01 | Overspeed counter | Counts up if the calculated set position does not correspond to the actual position in the next cycle. Possible causes: 
 | UINT16 | RO | 0x0000 (0dec) | 
Index 0xA010 PTO Diag data Ch.2
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| A010:0 | PTO Diag data Ch.2 | Max. Subindex | UINT8 | RO | 0x01 (1dec) | 
| A010:01 | Overspeed counter | Counts up if the calculated target position does not correspond to the actual position in the next cycle. Possible causes: 
 | UINT16 | RO | 0x0000 (0dec) | 
Index 0xF000 Modular device profile
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) | 
| F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) | 
| F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0004 (4dec) | 
Index 0xF008 Code word
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F008:0 | Code word | currently reserved | UINT32 | RW | 0x00000000 (0dec) | 
Index 0xF010 Module list
| Index (hex) | Name | Meaning | Data type | Flags | Default | 
|---|---|---|---|---|---|
| F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x04 (4dec) | 
| F010:01 | SubIndex 0x001 | Profile number 253 | UINT32 | RW | 0x000000FD (253dec) | 
| F010:02 | SubIndex 0x002 | Profile number 253 | UINT32 | RW | 0x000000FD (253dec) | 
| F010:03 | SubIndex 0x003 | Profile number 511 | UINT32 | RW | 0x000001FF (511dec) | 
| F010:04 | SubIndex 0x004 | Profile number 511 | UINT32 | RW | 0x000001FF (511dec) |